(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

PVC Pipe Chamfering Tool

PVC Pipe Chamfering Tool

You can add up to 6 items to the comparison list.

Loading...

Specifications of BV-250

  • Product Type
    Pipe reamer
  • Mass(g)
    1800
  • Trusco Code
    408-8000
  • Compatible Size
    40~250
  • Chmfering Ability
    Outer surface 15°
  • Application
    For chamfering of PVC pipe.
Part Number
BV-250
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 14,028.87

MCC PIPE REAMERS 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Type
    Pipe reamer
  • Mass(g)
    1800
  • Trusco Code
    408-8000
  • Compatible Size
    40~250
  • Chmfering Ability
    Outer surface 15°
  • Application
    For chamfering of PVC pipe.

Product Description

[Features]
· Compact design which can be installed anywhere.
· The blade has outstanding sharpness.
[Applications]
· For chamfering of PVC pipe.

Specifications of BV-250

  • Product Type
    Pipe reamer
  • Mass(g)
    1800
  • Trusco Code
    408-8000
  • Compatible Size
    40~250
  • Chmfering Ability
    Outer surface 15°
  • Application
    For chamfering of PVC pipe.
Part Number
BV-250
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 14,028.87

MCC PIPE REAMERS 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1