(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
BR-30 |
BR-60 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Pipe Inner and Outer Diameter (millimeters) | Applicable Pipe Inner and Outer Diameter (inches) | Mass (g) |
Trusco Code |
---|---|---|---|---|---|---|---|---|---|
฿ 5,533.25 |
MCC PIPE REAMERS | 1 Piece(s) | 31 Day(s) | 15~32 | 1/2~1 1/4 | 250 | 367-2255 | ||
฿ 6,488.24 |
MCC PIPE REAMERS | 1 Piece(s) | 31 Day(s) | 15~50 | 1/2~2 | 1000 | 367-2263 |
[Features]
· Use attached to an electric drill.
[Applications]
· For inner chamfering of steel pipe and stainless steel pipe.
Part Number |
---|
BR-30 |
BR-60 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Pipe Inner and Outer Diameter (millimeters) | Applicable Pipe Inner and Outer Diameter (inches) | Mass (g) |
Trusco Code |
---|---|---|---|---|---|---|---|---|---|
฿ 5,533.25 |
MCC PIPE REAMERS | 1 Piece(s) | 31 Day(s) | 15~32 | 1/2~1 1/4 | 250 | 367-2255 | ||
฿ 6,488.24 |
MCC PIPE REAMERS | 1 Piece(s) | 31 Day(s) | 15~50 | 1/2~2 | 1000 | 367-2263 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?