- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Mentori (for vinyl chloride) Pipe Reamer
Specifications of YM-7
-
- Product Type
- Pipe Reamer
-
- Overall Length(mm)
- 170
-
- Mass(g)
- 160
-
- Trusco Code
- 254-2439
-
- Intended Use
- Slight-chamfering of PVC piping water supply pipe, drain pipe, etc.
-
- Material
- Blade: Hard steel wire
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 881.55
|
HTT PIPE REAMERS
|
1 Piece(s)
|
|
31 Day(s)
|
Basic Specifications
-
- Product Type
- Pipe Reamer
-
- Overall Length(mm)
- 170
-
- Mass(g)
- 160
-
- Trusco Code
- 254-2439
-
- Intended Use
- Slight-chamfering of PVC piping water supply pipe, drain pipe, etc.
-
- Material
- Blade: Hard steel wire
Product Description
[Features]
· The use of a soft grip makes it easier to apply force to the tool, and allows light chamfering to be performed on the outside and inside of PVC pipes at the same time.
· Compatible with 40A to 250A pipe.
[Applications]
· Slight chamfering of PVC piping water supply pipe, drain pipe, etc.
Specifications of YM-7
-
- Product Type
- Pipe Reamer
-
- Overall Length(mm)
- 170
-
- Mass(g)
- 160
-
- Trusco Code
- 254-2439
-
- Intended Use
- Slight-chamfering of PVC piping water supply pipe, drain pipe, etc.
-
- Material
- Blade: Hard steel wire
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 881.55
|
HTT PIPE REAMERS
|
1 Piece(s)
|
|
31 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●By adoption of soft grip, it is easier for force to put into and it can light chamfer the outer and inner sides of PVC pipe simultaneously.
●Compatible pipe is 40A to 250A.Usage
●Light chamfering such as water supply pipe and drainpipe of PVC pipes.Specification
●Total Length(mm):170
●Blade Length(mm):45
●SPQ(piece):10Materials
●Blade: Hard Steel Wire Rod
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?