(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Thread Cutting Oil (for General Pipe Machining)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of 246R-4

  • Product Type
    Cutting Oil for Threading Machine
  • Main Body, Related Products
    Main Body
  • Capacity(L)
    4
  • Trusco Code
    122-9648
  • Mass(g)
    4000
Part Number
246R-4
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,388.00

REX THREAD CUTTING OIL 1 Piece(s) 20 Day(s)

Basic Specifications

Specifications of 246R-4

  • Product Type
    Cutting Oil for Threading Machine
  • Main Body, Related Products
    Main Body
  • Capacity(L)
    4
  • Trusco Code
    122-9648
  • Mass(g)
    4000
Part Number
246R-4
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,388.00

REX THREAD CUTTING OIL 1 Piece(s) 20 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Lubrication and cooling are important for both low speed and heavy thread cutting, which greatly affects the finish of the screw. It is optimum oil for thread cutting of general piping developed specifically for thread cutting.

Usage

●For general piping processing