(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pipe Vise with Legs(Height: 1035~1125mm)

Pipe Vise with Legs(Height: 1035~1125mm)

You can add up to 6 items to the comparison list.

Loading...

Specifications of VL-1

  • Product Type
    Pipe Vise
  • Height(mm)
    1035~1125
  • Main Body, Related Products
    Main Body
  • Applicable Pipe
    6A-65A(1/8-2 1/2)
  • Trusco Code
    122-9184
  • Mass(g)
    14000
Part Number
VL-1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 12,195.60

REX PIPE VICES 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Type
    Pipe Vise
  • Height(mm)
    1035~1125
  • Main Body, Related Products
    Main Body
  • Applicable Pipe
    6A-65A(1/8-2 1/2)
  • Trusco Code
    122-9184
  • Mass(g)
    14000

Product Description

[Features]
· Provides tight fastening and excellent durability.
· For general steel pipes.

Specifications of VL-1

  • Product Type
    Pipe Vise
  • Height(mm)
    1035~1125
  • Main Body, Related Products
    Main Body
  • Applicable Pipe
    6A-65A(1/8-2 1/2)
  • Trusco Code
    122-9184
  • Mass(g)
    14000
Part Number
VL-1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 12,195.60

REX PIPE VICES 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1