(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pipe Vise

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of PV-0

  • Product Type
    Pipe Vise
  • Height(mm)
    205~270
  • Main Body, Related Products
    Main Body
  • Trusco Code
    122-9133
  • Mass(g)
    3000
Part Number
PV-0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height
(mm)
Trusco Code Mass
(g)

฿ 4,885.04

REX PIPE VICES 1 Piece(s) 31 Day(s) 205~270 122-9133 3000

Basic Specifications

Product Description

[Features]
- Firmly tightens and has excellent durability.
・For general steel pipes.

Specifications of PV-0

  • Product Type
    Pipe Vise
  • Height(mm)
    205~270
  • Main Body, Related Products
    Main Body
  • Trusco Code
    122-9133
  • Mass(g)
    3000
Part Number
PV-0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height
(mm)
Trusco Code Mass
(g)

฿ 4,885.04

REX PIPE VICES 1 Piece(s) 31 Day(s) 205~270 122-9133 3000

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Firmly tighten with excellent durability.
●Can be used with VS4(stand only).

Warning

●Please prepare bolts and nut for installation separately.