(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pipe Machine Z Series (Die Head/No Chaser Type)

Pipe Machine Z Series (Die Head/No Chaser Type)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Specifications of F80AZ

  • Product Type
    Threading machine
  • Threading capability
    8A~80A(1/4B~3B)
  • Main Body, Related Products
    Main Body
  • Number of load-free rotations(min-1)
    31
  • Power Supply(V)
    AC100
  • Power Consumption(W)
    600
  • Standard die head
    -
  • Standard chaser
    -
  • JAN Code
    4514706017409
  • Trusco Code
    448-9322
  • Mass(g)
    63000
  • Specifications
    Can be freely combined with optional chaser and die head. For replacing main unit while keeping die heads in use.
  • Features
    Main unit only, without die head and chaser. (Tools and oil are included as standard) Auto open rolling head can be installed. Can mount Portable Groover M and cut groove die head to perform threading.
  • Application
    Automatic open roller head. Can mount Portable Groover M and cut groove die head to perform threading.
Part Number
F80AZ SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 124,067.67

฿ 99,589.12

REX PIPE THREADING MACHINE 1 Piece(s) 40 Day(s)

Basic Specifications

  • Product Type
    Threading machine
  • Threading capability
    8A~80A(1/4B~3B)
  • Main Body, Related Products
    Main Body
  • Number of load-free rotations(min-1)
    31
  • Power Supply(V)
    AC100
  • Power Consumption(W)
    600
  • Standard die head
    -
  • Standard chaser
    -
  • JAN Code
    4514706017409
  • Trusco Code
    448-9322
  • Mass(g)
    63000
  • Specifications
    Can be freely combined with optional chaser and die head. For replacing main unit while keeping die heads in use.
  • Features
    Main unit only, without die head and chaser. (Tools and oil are included as standard) Auto open rolling head can be installed. Can mount Portable Groover M and cut groove die head to perform threading.
  • Application
    Automatic open roller head. Can mount Portable Groover M and cut groove die head to perform threading.

Product Description

Main unit only, without die head and chaser.

Specifications of F80AZ

  • Product Type
    Threading machine
  • Threading capability
    8A~80A(1/4B~3B)
  • Main Body, Related Products
    Main Body
  • Number of load-free rotations(min-1)
    31
  • Power Supply(V)
    AC100
  • Power Consumption(W)
    600
  • Standard die head
    -
  • Standard chaser
    -
  • JAN Code
    4514706017409
  • Trusco Code
    448-9322
  • Mass(g)
    63000
  • Specifications
    Can be freely combined with optional chaser and die head. For replacing main unit while keeping die heads in use.
  • Features
    Main unit only, without die head and chaser. (Tools and oil are included as standard) Auto open rolling head can be installed. Can mount Portable Groover M and cut groove die head to perform threading.
  • Application
    Automatic open roller head. Can mount Portable Groover M and cut groove die head to perform threading.
Part Number
F80AZ SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 124,067.67

฿ 99,589.12

REX PIPE THREADING MACHINE 1 Piece(s) 40 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1