(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
VL-0100 |
VL-0101 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Height (mm) |
Mass (g) |
Applicable Pipe | Trusco Code |
---|---|---|---|---|---|---|---|---|---|
฿ 9,769.00 |
PIPE VICES | 1 Piece(s) | 10 Day(s) | 1100 | 11000 | 6A~50A(1/8~2) | 367-3871 | ||
฿ 11,822.00 ฿ 10,876.24 |
PIPE VICES | 1 Piece(s) | 12 Day(s) | 1190 | 16000 | 6A~80A(1/8~3) | 367-3880 |
[Features]
· The legs are arranged in a balanced manner.
Part Number |
---|
VL-0100 |
VL-0101 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Height (mm) |
Mass (g) |
Applicable Pipe | Trusco Code |
---|---|---|---|---|---|---|---|---|---|
฿ 9,769.00 |
PIPE VICES | 1 Piece(s) | 10 Day(s) | 1100 | 11000 | 6A~50A(1/8~2) | 367-3871 | ||
฿ 11,822.00 ฿ 10,876.24 |
PIPE VICES | 1 Piece(s) | 12 Day(s) | 1190 | 16000 | 6A~80A(1/8~3) | 367-3880 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?