(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High Speed Pipe Cutter (with Cone Reamer) Pipe Support

High Speed Pipe Cutter (with Cone Reamer) Pipe Support

You can add up to 6 items to the comparison list.

Loading...

Specifications of EHCS-60U

  • Product Type
    Pipe Vise
  • Main Body, Related Products
    Related Product
  • Dimensions
    270×325×345mm
  • Mass(g)
    3000
  • Compatible Model
    All EHC Models
  • Trusco Code
    367-2824
  • Cord Length
    2.5m
  • Specifications
    Urethane Roller Type
Part Number
EHCS-60U
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,828.17

MCC CUTTING MACHINES 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Type
    Pipe Vise
  • Main Body, Related Products
    Related Product
  • Dimensions
    270×325×345mm
  • Mass(g)
    3000
  • Compatible Model
    All EHC Models
  • Trusco Code
    367-2824
  • Cord Length
    2.5m
  • Specifications
    Urethane Roller Type

Product Description

[Features]
- Convenient for cutting long pipes.

Specifications of EHCS-60U

  • Product Type
    Pipe Vise
  • Main Body, Related Products
    Related Product
  • Dimensions
    270×325×345mm
  • Mass(g)
    3000
  • Compatible Model
    All EHC Models
  • Trusco Code
    367-2824
  • Cord Length
    2.5m
  • Specifications
    Urethane Roller Type
Part Number
EHCS-60U
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,828.17

MCC CUTTING MACHINES 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1