(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High Speed Pipe Cutter (with Cone Reamer)

High Speed Pipe Cutter (with Cone Reamer)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Loading...

Specifications of EHC60RU

  • Product Type
    Cutter for Pipe
  • Main Body, Related Products
    Main Body
  • Power Consumption(W)
    400
  • Dimensions
    270×325×345mm
  • Mass(g)
    14500
  • Cutting Performance(mm)
    15~61
  • Trusco Code
    327-4608
  • Cord Length
    2.5m
  • Specifications
    Urethane Roller Type
Part Number
EHC60RU SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 68,340.48

฿ 58,820.65

MCC CUTTING MACHINES 1 Piece(s) 40 Day(s)

Basic Specifications

  • Product Type
    Cutter for Pipe
  • Main Body, Related Products
    Main Body
  • Power Consumption(W)
    400
  • Dimensions
    270×325×345mm
  • Mass(g)
    14500
  • Cutting Performance(mm)
    15~61
  • Trusco Code
    327-4608
  • Cord Length
    2.5m
  • Specifications
    Urethane Roller Type

Specifications of EHC60RU

  • Product Type
    Cutter for Pipe
  • Main Body, Related Products
    Main Body
  • Power Consumption(W)
    400
  • Dimensions
    270×325×345mm
  • Mass(g)
    14500
  • Cutting Performance(mm)
    15~61
  • Trusco Code
    327-4608
  • Cord Length
    2.5m
  • Specifications
    Urethane Roller Type
Part Number
EHC60RU SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 68,340.48

฿ 58,820.65

MCC CUTTING MACHINES 1 Piece(s) 40 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1