(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Die head (for water supplies and gas pipes)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 18,415.30 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
20114 SALE
52100
52144
52200
BE01A SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Dimensions Mass
(g)
Compatible Model Trusco Code

฿ 18,415.30

฿ 17,667.64

ASD DIE HEADS THREADING DIES 1 Piece(s) 12 Day(s) Manual 1/4-3/8, or W3/8-1" 4200 BE5AA BE5AT BE511 BE8AA BE8AT 275-9772

฿ 26,923.13

DIE HEAD 1 Piece(s) 40 Day(s) Automatic 1/2 to 2" 8900 BE5AA BE5AT BE511 BE8AA BE8AT 249-6666

฿ 26,923.13

DIE HEAD 1 Piece(s) 40 Day(s) Automatic 1 to 2" 8600 BE5AA BE5AT BE511 BE8AA BE8AT 249-6658

฿ 26,923.13

DIE HEAD 1 Piece(s) 40 Day(s) Automatic 2 1/2 to 3" 9200 BE8AA BE8AT 249-6674

฿ 26,090.78

฿ 22,357.19

ASD DIE HEADS THREADING DIES 1 Piece(s) 14 Day(s) Automatic 1/2 to 3/4" 8800 BE5AA BE5AT BE511 BE8AA BE8AT 391-7525

Basic Specifications

  • Product Type
    Die Head Chaser
  • Main Body, Related Products
    Main Body
  • Features
    Device uses incorporation of blade for threading machine to process the regulated taper male thread for piping.

Product Description

[Features]
· Device uses embedded blade for threading machine to process the regulated pipe taper male thread.

Part Number
20114 SALE
52100
52144
52200
BE01A SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Dimensions Mass
(g)
Compatible Model Trusco Code

฿ 18,415.30

฿ 17,667.64

ASD DIE HEADS THREADING DIES 1 Piece(s) 12 Day(s) Manual 1/4-3/8, or W3/8-1" 4200 BE5AA BE5AT BE511 BE8AA BE8AT 275-9772

฿ 26,923.13

DIE HEAD 1 Piece(s) 40 Day(s) Automatic 1/2 to 2" 8900 BE5AA BE5AT BE511 BE8AA BE8AT 249-6666

฿ 26,923.13

DIE HEAD 1 Piece(s) 40 Day(s) Automatic 1 to 2" 8600 BE5AA BE5AT BE511 BE8AA BE8AT 249-6658

฿ 26,923.13

DIE HEAD 1 Piece(s) 40 Day(s) Automatic 2 1/2 to 3" 9200 BE8AA BE8AT 249-6674

฿ 26,090.78

฿ 22,357.19

ASD DIE HEADS THREADING DIES 1 Piece(s) 14 Day(s) Automatic 1/2 to 3/4" 8800 BE5AA BE5AT BE511 BE8AA BE8AT 391-7525

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1