- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Carbon Brush for Beaver 80 Plumbing/Gas Pipe Threading Machine【2 Pieces Per Package】
Specifications of 70858
-
- Product Type
- Parts for Threading Machine
-
- Main Body, Related Products
- Related Product
-
- Compatible Model
- Beaver 80 (BE8AA, BE8AT), Beaver 100 (BE1AA)
-
- Mass
- 10 g/Pair
-
- Trusco Code
- 321-6306
-
- Cord Length
- 2.7m
-
- Number of Sets Enclosed(piece)
- 2
-
- Features
- Equipped with a high output motor, it can accomplish powerful cutting even at places with unfavorable power conditions (low voltage).
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
|
฿ 1,377.55
|
ASD THREADING MACHINES
|
1 Pack(s)
|
2 Pieces Per Package
|
|
31 Day(s)
|
Basic Specifications
-
- Product Type
- Parts for Threading Machine
-
- Main Body, Related Products
- Related Product
-
- Compatible Model
- Beaver 80 (BE8AA, BE8AT), Beaver 100 (BE1AA)
-
- Mass
- 10 g/Pair
-
- Trusco Code
- 321-6306
-
- Cord Length
- 2.7m
-
- Number of Sets Enclosed(piece)
- 2
-
- Features
- Equipped with a high output motor, it can accomplish powerful cutting even at places with unfavorable power conditions (low voltage).
Product Description
Carbon brush for Asada Beaver 80
Specifications of 70858
-
- Product Type
- Parts for Threading Machine
-
- Main Body, Related Products
- Related Product
-
- Compatible Model
- Beaver 80 (BE8AA, BE8AT), Beaver 100 (BE1AA)
-
- Mass
- 10 g/Pair
-
- Trusco Code
- 321-6306
-
- Cord Length
- 2.7m
-
- Number of Sets Enclosed(piece)
- 2
-
- Features
- Equipped with a high output motor, it can accomplish powerful cutting even at places with unfavorable power conditions (low voltage).
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
|
฿ 1,377.55
|
ASD THREADING MACHINES
|
1 Pack(s)
|
2 Pieces Per Package
|
|
31 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?