- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Inspection mirror
(i)Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
Specifications of TT-M
-
- Mirror Shape
- Oval
-
- Mirror Size(mm)
- 25X50
-
- Mass(g)
- 193
-
- Overall Length(mm)
- 540
-
- Trusco Code
- 229-6161
-
- Accessory
- AA Batteries x 2
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 1,886.00
|
TRC INSPECTION MIRRORS
|
1 Piece(s)
|
|
Same day
|
Basic Specifications
-
- Mirror Shape
- Oval
-
- Mirror Size(mm)
- 25X50
-
- Mass(g)
- 193
-
- Overall Length(mm)
- 540
-
- Trusco Code
- 229-6161
-
- Accessory
- AA Batteries x 2
Product Description
[Features]
· It can be used to inspect places that are hard to see such as the inner side of a device and behind the deep areas by using reflection.
· Can be used as a flexible clamp by removing the mirror part.
Specifications of TT-M
-
- Mirror Shape
- Oval
-
- Mirror Size(mm)
- 25X50
-
- Mass(g)
- 193
-
- Overall Length(mm)
- 540
-
- Trusco Code
- 229-6161
-
- Accessory
- AA Batteries x 2
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 1,886.00
|
TRC INSPECTION MIRRORS
|
1 Piece(s)
|
|
Same day
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?