(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
NO375 |
NO376 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Shaft length (mm) |
Bore Diameter (mm) |
Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 282.00 |
VEHICLE MAINTENANCE TOOLS | 1 Piece(s) | 3 Day(s) | 163 | 80 | 5–7 | 256-9418 | 66 | ||
฿ 314.00 |
VEHICLE MAINTENANCE TOOLS | 1 Piece(s) | 5 Day(s) | 200 | 100 | 6–9 | 256-9426 | 80 |
Part Number |
---|
NO375 |
NO376 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Shaft length (mm) |
Bore Diameter (mm) |
Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 282.00 |
VEHICLE MAINTENANCE TOOLS | 1 Piece(s) | 3 Day(s) | 163 | 80 | 5–7 | 256-9418 | 66 | ||
฿ 314.00 |
VEHICLE MAINTENANCE TOOLS | 1 Piece(s) | 5 Day(s) | 200 | 100 | 6–9 | 256-9426 | 80 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?