(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Service Creeper Caster

Service Creeper Caster

You can add up to 6 items to the comparison list.

Loading...

Specifications of AYSC-20FR-1

  • Product Type
    Generic Tool
  • Wheel Diameter(mm)
    75
  • Trusco Code
    395-7802
  • Mass(g)
    400
  • Features
    Service Creeper: Casters for AYSC-20F/20R.
  • Wheel Width(mm)
    32
Part Number
AYSC-20FR-1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 457.00

NEP VEHICLE MAINTENANCE TOOLS 1 Piece(s) 11 Day(s)

Basic Specifications

  • Product Type
    Generic Tool
  • Wheel Diameter(mm)
    75
  • Trusco Code
    395-7802
  • Mass(g)
    400
  • Features
    Service Creeper: Casters for AYSC-20F/20R.
  • Wheel Width(mm)
    32

Product Description

[Features]
· Service Creeper: Casters for AYSC-20F/20R.

Specifications of AYSC-20FR-1

  • Product Type
    Generic Tool
  • Wheel Diameter(mm)
    75
  • Trusco Code
    395-7802
  • Mass(g)
    400
  • Features
    Service Creeper: Casters for AYSC-20F/20R.
  • Wheel Width(mm)
    32
Part Number
AYSC-20FR-1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 457.00

NEP VEHICLE MAINTENANCE TOOLS 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1