(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Service Creeper

Service Creeper

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of AYSC-20F

  • Product Type
    Generic Tool
  • Overall Length(mm)
    1010
  • Details Type
    Flat Type
  • Trusco Code
    395-7799
  • Mass(g)
    7500
  • Features
    It is a framework that does not interfere with shoulders and has a high-density cushion.
  • Overall Width(mm)
    420
  • Full height(mm)
    140
Part Number
AYSC-20F
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,559.59

VEHICLE MAINTENANCE TOOLS 1 Piece(s) 1 Day(s)

Basic Specifications

  • Product Type
    Generic Tool
  • Overall Length(mm)
    1010
  • Details Type
    Flat Type
  • Trusco Code
    395-7799
  • Mass(g)
    7500
  • Features
    It is a framework that does not interfere with shoulders and has a high-density cushion.
  • Overall Width(mm)
    420
  • Full height(mm)
    140

Product Description

[Features]
· It is a framework that does not interfere with shoulders and has a high-density cushion.

Specifications of AYSC-20F

  • Product Type
    Generic Tool
  • Overall Length(mm)
    1010
  • Details Type
    Flat Type
  • Trusco Code
    395-7799
  • Mass(g)
    7500
  • Features
    It is a framework that does not interfere with shoulders and has a high-density cushion.
  • Overall Width(mm)
    420
  • Full height(mm)
    140
Part Number
AYSC-20F
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 3,559.59

VEHICLE MAINTENANCE TOOLS 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A framework with a high density cushion which does not interfere around the shoulder.

Specification

●Total Length(mm):1010
●Total Width(mm):420
●Total Height(mm):140
●SPQ(piece):1