(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Valve Screwdriver

Valve Screwdriver

You can add up to 6 items to the comparison list.

Loading...

Specifications of AH2-4

  • Product Type
    Brake Related
  • Overall Length(mm)
    235
  • Trusco Code
    395-7781
  • Mass(g)
    40
  • Features
    Operation is improved without the tool contacting the wheel, due to the long shaft.
  • Shaft length(mm)
    165
Part Number
AH2-4
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 262.00

NEP VEHICLE MAINTENANCE TOOLS 1 Piece(s) 11 Day(s)

Basic Specifications

  • Product Type
    Brake Related
  • Overall Length(mm)
    235
  • Trusco Code
    395-7781
  • Mass(g)
    40
  • Features
    Operation is improved without the tool contacting the wheel, due to the long shaft.
  • Shaft length(mm)
    165

Product Description

[Features]
· Operation is improved without the tool contacting the wheel, due to the long shaft.
· The grip has a small diameter to facilitate quick turning.
[Applications]
· For Mounting and Removing Tire Valve Cores

Specifications of AH2-4

  • Product Type
    Brake Related
  • Overall Length(mm)
    235
  • Trusco Code
    395-7781
  • Mass(g)
    40
  • Features
    Operation is improved without the tool contacting the wheel, due to the long shaft.
  • Shaft length(mm)
    165
Part Number
AH2-4
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 262.00

NEP VEHICLE MAINTENANCE TOOLS 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1