(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Seal Pick Tool

Seal Pick Tool

You can add up to 6 items to the comparison list.

Loading...

Specifications of ABO-100

  • Product Type
    Brake Related
  • Overall Length(mm)
    187
  • Trusco Code
    395-7748
  • Mass(g)
    55
  • Features
    Rounded tip for scratch resistance.
  • Shaft length(mm)
    100
Part Number
ABO-100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 760.00

NEP VEHICLE MAINTENANCE TOOLS 1 Piece(s) 11 Day(s)

Basic Specifications

  • Product Type
    Brake Related
  • Overall Length(mm)
    187
  • Trusco Code
    395-7748
  • Mass(g)
    55
  • Features
    Rounded tip for scratch resistance.
  • Shaft length(mm)
    100

Product Description

[Features]
· Rounded tip for scratch resistance.
· The grip shape is easy to grip and the shaft is long, so it is easy to remove seals and boots.
· As the tip is round, it can remove seals and boots without damaging them.
[Applications]
· Removal of various stickers

Specifications of ABO-100

  • Product Type
    Brake Related
  • Overall Length(mm)
    187
  • Trusco Code
    395-7748
  • Mass(g)
    55
  • Features
    Rounded tip for scratch resistance.
  • Shaft length(mm)
    100
Part Number
ABO-100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 760.00

NEP VEHICLE MAINTENANCE TOOLS 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1