- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of AB-7
-
- Product Type
- Brake Related
-
- Overall Length(mm)
- 153
-
- Trusco Code
- 383-3666
-
- Mass(g)
- 90
-
- Features
- Safe operation is possible with a tip where its spring does not easily come off and a T-shaped handle with which you can easily apply force.
-
- Overall Width(mm)
- 80
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 782.00
|
NEP VEHICLE MAINTENANCE TOOLS
|
1 Piece(s)
|
|
11 Day(s)
|
Basic Specifications
-
- Product Type
- Brake Related
-
- Overall Length(mm)
- 153
-
- Trusco Code
- 383-3666
-
- Mass(g)
- 90
-
- Features
- Safe operation is possible with a tip where its spring does not easily come off and a T-shaped handle with which you can easily apply force.
-
- Overall Width(mm)
- 80
Product Description
[Features]
· Safe operation is possible with a tip where its spring does not easily come off and a T-shaped handle with which you can easily apply force.
[Applications]
· Spring removal
Specifications of AB-7
-
- Product Type
- Brake Related
-
- Overall Length(mm)
- 153
-
- Trusco Code
- 383-3666
-
- Mass(g)
- 90
-
- Features
- Safe operation is possible with a tip where its spring does not easily come off and a T-shaped handle with which you can easily apply force.
-
- Overall Width(mm)
- 80
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 782.00
|
NEP VEHICLE MAINTENANCE TOOLS
|
1 Piece(s)
|
|
11 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Enables you to work safer with the tip grabbing the spring firmly and the T shape handle that is easy to apply force.Specification
●Total Length(mm):153
●Total Width(mm):80
●SPQ(piece):10
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?