(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Tie rod locknut wrench

Tie rod locknut wrench

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of AS701

  • Product Type
    Tire-Related
  • Overall Length(mm)
    220
  • Port opening(mm)
    24
  • Trusco Code
    373-0514
  • Mass(g)
    500
  • Features
    Wrench shape securely holds the nut angle, enabling firm nut tightening and loosening without slipping.
Part Number
AS701
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,677.00

NEP VEHICLE MAINTENANCE TOOLS 1 Piece(s) 11 Day(s)

Basic Specifications

  • Product Type
    Tire-Related
  • Overall Length(mm)
    220
  • Port opening(mm)
    24
  • Trusco Code
    373-0514
  • Mass(g)
    500
  • Features
    Wrench shape securely holds the nut angle, enabling firm nut tightening and loosening without slipping.

Product Description

[Features]
· Wrench shape securely holds the nut angle, enabling firm nut tightening and loosening without slipping.
· Wide grip shape which helps prevent hand pain even when force is applied.
· Since the size scale is displayed, it can be set to the size suitable for the nut to be used.
· Wrench for tightening/loosening tie rod ends.

Specifications of AS701

  • Product Type
    Tire-Related
  • Overall Length(mm)
    220
  • Port opening(mm)
    24
  • Trusco Code
    373-0514
  • Mass(g)
    500
  • Features
    Wrench shape securely holds the nut angle, enabling firm nut tightening and loosening without slipping.
Part Number
AS701
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,677.00

NEP VEHICLE MAINTENANCE TOOLS 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●With the wrench shape to hold the corner of the nut firmly, it is possible to loosen the nut securely without slipping.
●A wide grip that makes hands less prone to pain even when adding force.

Specification

●Total Length(mm):220
●Opening(mm):24
●SPQ(piece):5