- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of AS404
-
- Product Type
- Tire-Related
-
- Overall Length(mm)
- 173
-
- Trusco Code
- 373-0506
-
- Mass(g)
- 350
-
- Features
- It can be used to both remove the caulking of lock nuts and perform caulking.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 1,585.00
|
NEP VEHICLE MAINTENANCE TOOLS
|
1 Piece(s)
|
|
11 Day(s)
|
Basic Specifications
-
- Product Type
- Tire-Related
-
- Overall Length(mm)
- 173
-
- Trusco Code
- 373-0506
-
- Mass(g)
- 350
-
- Features
- It can be used to both remove the caulking of lock nuts and perform caulking.
Product Description
[Features]
· It can be used to both remove the caulking of lock nuts and perform caulking.
· As the tip has a boat shape, clean caulking can be produced simply by pushing in and striking.
· The grip is made of rubber and flanged to prevent accidentally hitting hands.
· Product is forged so is very robust.
· The tip width is 4.5 mm.
· A chisel for attaching/detaching lock nuts.
Specifications of AS404
-
- Product Type
- Tire-Related
-
- Overall Length(mm)
- 173
-
- Trusco Code
- 373-0506
-
- Mass(g)
- 350
-
- Features
- It can be used to both remove the caulking of lock nuts and perform caulking.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 1,585.00
|
NEP VEHICLE MAINTENANCE TOOLS
|
1 Piece(s)
|
|
11 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Possible to raise caulking of the lock nut and to make it work with 1 piece.
●With the boat shape tip, you can put caulking in just by pushing in and striking.Specification
●Total Length(mm):173
●SPQ(piece):10
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?