(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Plug Wrench:

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 829.79 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
B3A-13P
B3A-14SP
B3A-16SP
B3A-18P
B3A-20.8P
B3F-14SP
B3F-16SP
B3P-16LL
B4A-16P
B4A-19P
B4A-20.8P
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Opposite side dimensions
(mm)
Insertion Angle
(mm)
Trusco Code Mass
(g)

฿ 970.00

NEP VEHICLE MAINTENANCE TOOLS 1 Piece(s) 11 Day(s) 56 13 9.5 373-1812 70

฿ 1,252.00

NEP VEHICLE MAINTENANCE TOOLS 1 Piece(s) 11 Day(s) 62 14 9.5 373-1821 60

฿ 1,252.00

NEP VEHICLE MAINTENANCE TOOLS 1 Piece(s) 11 Day(s) 65 16 9.5 373-1847 65

฿ 829.79

NEP VEHICLE MAINTENANCE TOOLS 1 Piece(s) 5 Day(s) 62 18 9.5 373-1855 130

฿ 939.04

NEP VEHICLE MAINTENANCE TOOLS 1 Piece(s) 5 Day(s) 62 20.8 9.5 373-1863 170

฿ 3,474.00

NEP VEHICLE MAINTENANCE TOOLS 1 Piece(s) 11 Day(s) 192 14 9.5 373-1871 270

฿ 3,994.00

NEP VEHICLE MAINTENANCE TOOLS 1 Piece(s) 11 Day(s) 230 16 9.5 373-1880 300

฿ 2,750.00

NEP VEHICLE MAINTENANCE TOOLS 1 Piece(s) 11 Day(s) 250 16 9.5 373-2291 250

฿ 1,072.00

NEP VEHICLE MAINTENANCE TOOLS 1 Piece(s) 11 Day(s) 63.5 16 12.7 373-2649 110

฿ 1,274.00

NEP VEHICLE MAINTENANCE TOOLS 1 Piece(s) 11 Day(s) 65 19 12.7 373-2657 170

฿ 1,274.00

NEP VEHICLE MAINTENANCE TOOLS 1 Piece(s) 11 Day(s) 65 20.8 12.7 373-2665 160

Basic Specifications

  • Product Type
    Engine Related
  • Features
    Uses a new design instantly recognizable as a plug wrench.

Product Description

[Features]
· Uses a new design instantly recognizable as a plug wrench.
· Has a magnet that prevents the spark plug from falling off.
[Applications]
· Wrench for spark plug replacement

Part Number
B3A-13P
B3A-14SP
B3A-16SP
B3A-18P
B3A-20.8P
B3F-14SP
B3F-16SP
B3P-16LL
B4A-16P
B4A-19P
B4A-20.8P
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Opposite side dimensions
(mm)
Insertion Angle
(mm)
Trusco Code Mass
(g)

฿ 970.00

NEP VEHICLE MAINTENANCE TOOLS 1 Piece(s) 11 Day(s) 56 13 9.5 373-1812 70

฿ 1,252.00

NEP VEHICLE MAINTENANCE TOOLS 1 Piece(s) 11 Day(s) 62 14 9.5 373-1821 60

฿ 1,252.00

NEP VEHICLE MAINTENANCE TOOLS 1 Piece(s) 11 Day(s) 65 16 9.5 373-1847 65

฿ 829.79

NEP VEHICLE MAINTENANCE TOOLS 1 Piece(s) 5 Day(s) 62 18 9.5 373-1855 130

฿ 939.04

NEP VEHICLE MAINTENANCE TOOLS 1 Piece(s) 5 Day(s) 62 20.8 9.5 373-1863 170

฿ 3,474.00

NEP VEHICLE MAINTENANCE TOOLS 1 Piece(s) 11 Day(s) 192 14 9.5 373-1871 270

฿ 3,994.00

NEP VEHICLE MAINTENANCE TOOLS 1 Piece(s) 11 Day(s) 230 16 9.5 373-1880 300

฿ 2,750.00

NEP VEHICLE MAINTENANCE TOOLS 1 Piece(s) 11 Day(s) 250 16 9.5 373-2291 250

฿ 1,072.00

NEP VEHICLE MAINTENANCE TOOLS 1 Piece(s) 11 Day(s) 63.5 16 12.7 373-2649 110

฿ 1,274.00

NEP VEHICLE MAINTENANCE TOOLS 1 Piece(s) 11 Day(s) 65 19 12.7 373-2657 170

฿ 1,274.00

NEP VEHICLE MAINTENANCE TOOLS 1 Piece(s) 11 Day(s) 65 20.8 12.7 373-2665 160

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Has a new design telling that it is a spark plug wrench just by looking.
●Has the magnet that does not drop the spark plug.

Specification

●Input Drive(mm):9.5

Warning

●Do not turn the wrench around the outer circumference of the insertion angle side.