(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
FF-8095 |
FF-90110 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Diameter (mm) |
Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|
฿ 2,750.00 |
NEP VEHICLE MAINTENANCE TOOLS | 1 Piece(s) | 11 Day(s) | φ80~ 95 | 395-7861 | 400 | ||
฿ 3,205.00 |
NEP VEHICLE MAINTENANCE TOOLS | 1 Piece(s) | 11 Day(s) | φ90~110 | 395-7870 | 410 |
[Features]
· Easily wrung out, non-slip adjustable type.
· The shape allows working freely even in narrow places.
[Applications]
· For oil filter removal
Part Number |
---|
FF-8095 |
FF-90110 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Diameter (mm) |
Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|
฿ 2,750.00 |
NEP VEHICLE MAINTENANCE TOOLS | 1 Piece(s) | 11 Day(s) | φ80~ 95 | 395-7861 | 400 | ||
฿ 3,205.00 |
NEP VEHICLE MAINTENANCE TOOLS | 1 Piece(s) | 11 Day(s) | φ90~110 | 395-7870 | 410 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?