(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Remove tool small

Remove tool small

You can add up to 6 items to the comparison list.

Loading...

Specifications of D-RM1

  • Product Type
    Interiors Related
  • Overall Length(mm)
    175
  • Trusco Code
    381-9965
  • Mass(g)
    74
  • Features
    As the tip thickness is thin, can be used for the removal of linings in vehicles.
  • Shaft Length(mm)
    80
  • Aperture Diameter(mm)
    7
Part Number
D-RM1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 344.89

BRO VEHICLE MAINTENANCE TOOLS 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Type
    Interiors Related
  • Overall Length(mm)
    175
  • Trusco Code
    381-9965
  • Mass(g)
    74
  • Features
    As the tip thickness is thin, can be used for the removal of linings in vehicles.
  • Shaft Length(mm)
    80
  • Aperture Diameter(mm)
    7

Product Description

[Features]
· The thin tip thickness can be used for removing linings from inside vehicles.
[Applications]
· For removing automobile lining and clips

Specifications of D-RM1

  • Product Type
    Interiors Related
  • Overall Length(mm)
    175
  • Trusco Code
    381-9965
  • Mass(g)
    74
  • Features
    As the tip thickness is thin, can be used for the removal of linings in vehicles.
  • Shaft Length(mm)
    80
  • Aperture Diameter(mm)
    7
Part Number
D-RM1
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 344.89

BRO VEHICLE MAINTENANCE TOOLS 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1