(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Oil Seal Puller

Oil Seal Puller

You can add up to 6 items to the comparison list.

Loading...

Specifications of HOP-2060

  • Product Type
    Generic Tool
  • Mass(g)
    300
  • Features
    The fulcrum moves so that the oil seals can be removed without scratching the casing of the other object.
  • Compatible Automobile Type
    Two-Wheeled Vehicles
Part Number
HOP-2060
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 5,224.47

HAS VEHICLE MAINTENANCE TOOLS 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Type
    Generic Tool
  • Mass(g)
    300
  • Features
    The fulcrum moves so that the oil seals can be removed without scratching the casing of the other object.
  • Compatible Automobile Type
    Two-Wheeled Vehicles

Product Description

[Features]
· The fulcrum moves so that the oil seals can be removed without scratching the casing on the other side.
· It is easy to set up and allows quick work.
· The high quality material has received the optimal heat treatment, providing excellent durability.
[Applications]
· Removal of oil seals.

Specifications of HOP-2060

  • Product Type
    Generic Tool
  • Mass(g)
    300
  • Features
    The fulcrum moves so that the oil seals can be removed without scratching the casing of the other object.
  • Compatible Automobile Type
    Two-Wheeled Vehicles
Part Number
HOP-2060
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 5,224.47

HAS VEHICLE MAINTENANCE TOOLS 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1