- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Negative Pressure One-Man Bleeder
Specifications of OM-215
-
- Product Type
- Brake Related
-
- Ultimate Vacuum(kPa)
- -66.5
-
- Suction flow rate for degree of vacuum(NI/min)
- 42
-
- Mass(g)
- 700
-
- Features
- Vacuum type air bleeder which can easily release air from brakes or clutches.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 16,778.00
฿ 11,972.78
|
HAS VEHICLE MAINTENANCE TOOLS
|
1 Piece(s)
|
|
1 Day(s)
|
Basic Specifications
-
- Product Type
- Brake Related
-
- Ultimate Vacuum(kPa)
- -66.5
-
- Suction flow rate for degree of vacuum(NI/min)
- 42
-
- Mass(g)
- 700
-
- Features
- Vacuum type air bleeder which can easily release air from brakes or clutches.
Product Description
[Features]
- A vacuum-type air bleeder that allows you to easily bleed air from brakes and clutches.
Specifications of OM-215
-
- Product Type
- Brake Related
-
- Ultimate Vacuum(kPa)
- -66.5
-
- Suction flow rate for degree of vacuum(NI/min)
- 42
-
- Mass(g)
- 700
-
- Features
- Vacuum type air bleeder which can easily release air from brakes or clutches.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 16,778.00
฿ 11,972.78
|
HAS VEHICLE MAINTENANCE TOOLS
|
1 Piece(s)
|
|
1 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Specification
●Arrival Degree of Vacuum:(kPa):-66.5
●Vacuum Degree Suction Flow Rate(NI/min):42
●SPQ(piece):1
●Tank Dimension(with cap): 192 x 99mm
●Tank Capacity: 1L
●Working Temperature Range: 0 to 60°C
●Standard Coupler: 10PM(mounting screw 1/8PT)
●Hanging Hook Length: 150mm
●Rated Supply Pressure: 0.5MPa
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?