(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Brake Tube Remover

Air Brake Tube Remover

You can add up to 6 items to the comparison list.

Loading...

Specifications of BH-209B

  • Product Type
    Brake Related
  • Compatible Tube Diameter(mm)
    6,8,10,12,15,16
  • Mass(g)
    68
  • Features
    A compact type that enables single-handed work.
Part Number
BH-209B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 5,553.15

HAS VEHICLE MAINTENANCE TOOLS 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Type
    Brake Related
  • Compatible Tube Diameter(mm)
    6,8,10,12,15,16
  • Mass(g)
    68
  • Features
    A compact type that enables single-handed work.

Product Description

[Features]
· A compact type that enables single-handed work even in narrow spaces.
· A stainless steel plate is adhered for excellent durability.
· Has steps on the inner side and can also support tubes wrapped with vinyl tape.
· It is a tool for removing the air brake tube used for trucks from the one-touch type connector.

Specifications of BH-209B

  • Product Type
    Brake Related
  • Compatible Tube Diameter(mm)
    6,8,10,12,15,16
  • Mass(g)
    68
  • Features
    A compact type that enables single-handed work.
Part Number
BH-209B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 5,553.15

HAS VEHICLE MAINTENANCE TOOLS 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1