- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Vibration Pen (for Engraving)
(i)Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
Specifications of TR-B
-
- Product Type
- Engraving pen
-
- Overall Length(mm)
- 163.8
-
- Width(mm)
- 47
-
- Height(mm)
- 45.5
-
- Trusco Code
- 229-6021
-
- Accessory
- Template x 1
-
- Features
- Iron, aluminum, brass, copper, plastic, glass, stone, wood, and various other materials can be engraved.
-
- Mass(g)
- 250
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 2,315.57
|
METAL MARKER PENS
|
1 Piece(s)
|
|
12 Day(s)
|
Basic Specifications
-
- Product Type
- Engraving pen
-
- Overall Length(mm)
- 163.8
-
- Width(mm)
- 47
-
- Height(mm)
- 45.5
-
- Trusco Code
- 229-6021
-
- Accessory
- Template x 1
-
- Features
- Iron, aluminum, brass, copper, plastic, glass, stone, wood, and various other materials can be engraved.
-
- Mass(g)
- 250
Product Description
[Features]
· Iron, aluminum, brass, copper, plastic, glass, stone, wood, and various other materials can be engraved.
· The body is ABS resin.
· Inscribes letters via vibration.
· It is for 100 VAC (50/60 Hz) only.
· Tip of the vibration pen is φ3.4 mm.
· A tool for engraving letters on non-ferrous metals, plastics or the like. It uses a 100 VAC power source.
Specifications of TR-B
-
- Product Type
- Engraving pen
-
- Overall Length(mm)
- 163.8
-
- Width(mm)
- 47
-
- Height(mm)
- 45.5
-
- Trusco Code
- 229-6021
-
- Accessory
- Template x 1
-
- Features
- Iron, aluminum, brass, copper, plastic, glass, stone, wood, and various other materials can be engraved.
-
- Mass(g)
- 250
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 2,315.57
|
METAL MARKER PENS
|
1 Piece(s)
|
|
12 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Body uses nylon resin.
●Inscribe letters by vibration.Specification
●Core(mm):Φ3.4
●Dimension(mm) W x H:47 x 45.5
●Total Length(mm):163.8
●SPQ(piece):10
●Electricity Consumption: 7W
●Power Supply: AC 100V(50/60Hz)
●Power Cord Length: 2mAccessories
●Template 1 Sheet
●Core
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?