Chisel, Scraping Rod

Brand :
TOMBO INDUSTRY

Caution

    Product Description

    Chisel, Scraping Rod
    [Features]
    Its quenched blade tip is best for crane work.
    Optimum for scraping work with a quenched blade edge.
    [Application]
    Rust removal and scraping work.
    [Specification]
    Blade Width: 97mm
    Total Length: 1,020mm
    Mass: 1000g
    SPQ: 20pieces
    [Materials]
    Blade Edge: Steel
    Handle: Wood

    Features

    ●Optimum for scraping work with a quenched blade edge.

    Usage

    ●Rust removal and scraping work.

    Specification

    ●Blade Width(mm):97
    ●Total Length(mm):1020
    ●SPQ(piece):20

    Materials

    ●Blade Edge: Steel
    ●Handle: Wood
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Chisel, Scraping Rod | TOMBO INDUSTRY | MISUMI Thailand