Digital Insulation Resistance Meter

Brand :
YOKOKAWAMETER
Caution
Product Description
Features
●A digital 4 range rating covering 125 to 1000V.Specification
●Rated Measuring Voltage(V/MΩ):125/200, 250/200, 500/2000, 1000/2000●Min Display(MΩ):0.0001
●AC Voltage(V):600
●SPQ(piece):1
●W x D x H: 125 x 53 x 103mm
●Power Supply: AA Dry Battery(R6P) x 4(accessory)