1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Electroscope (for Alternating Current and Direct Current Applications)

DETECTORS

Electroscope (for Alternating Current and Direct Current Applications)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 811.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The electrical current test is possible without removing the coating.
· The test result is indicated by the alarm lamp and buzzer sound.
[Applications]
· Checking for broken cables of electrical device disconnection.

Features

●Energization can be detected from the top of the insulation.
●Alarm lamp and buzzer sound enable energization check.

Specification

●DC Voltage(V):1.5 to 50
●AC Voltage(V):70 to 500
●SPQ(piece):25
●W x D x H: 20 x 20 x 142.5mm
●Power Supply: Button Type Alkaline Battery (LR44)x 2(sold separately)
Part Number
TV-15
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 811.00

DETECTORS 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Basic Information

Product Type Electroscope DC Voltage(V) 1.5 to 50 Alternating Current Voltage(V) 70~500
Width(mm) 20 Depth(mm) 20 Height(mm) 142.5
Trusco Code 274-3523 Mass(g) 38 Features The electrical current test is possible without removing the coating. The test result is indicated by the alarm lamp and buzzer sound.
Power Supply Button-type alkaline batteries (LR44) x 2 (Sold separately)

Please check the type/dimensions/specifications of the part TV-15 in the Electroscope (for Alternating Current and Direct Current Applications) series.