1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electroscope (Dedicated for Alternating Current Applications)

DETECTORS

Electroscope (Dedicated for Alternating Current Applications)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 891.45/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· It can detect electricity through the coating of cords, cables, etc.
· Electricity detection status is notified with buzzer and lamp.
· Sensitivity can be freely adjusted from Low to Hi.
[Applications]
· Conductivity check for electricity.
· Power outage check of wiring (electric path).

Features

●Ability to detect electricity from top of cord or cable insulation.
●The buzzer and lamp notify detection status.
●Sensitivity can be freely adjusted from low to hi.

Specification

●DC Voltage(V):-
●AC Voltage(V):5 to 600
●SPQ(piece):20
●W x D x H: 31 x 26 x 145mm
●Power Supply: Button Type Alkaline Battery (LR44)x 2(sold separately)
Part Number
TV-2001
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 891.45

DETECTORS 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Product Type Electroscope Alternating Current Voltage(V) 5~600 Width(mm) 26
Depth(mm) 31 Height(mm) 145 Trusco Code 329-5273
Mass(g) 31 Features Electricity can be detected from above the cord or cable coating. A buzzer and light indicates electricity detection. Sensitivity can be freely adjusted from Low to Hi. Power Supply Button-type alkaline batteries (LR44) x 2 (Sold separately)

Please check the type/dimensions/specifications of the part TV-2001 in the Electroscope (Dedicated for Alternating Current Applications) series.