1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Analog Tester

ANALOG TESTERS

Analog Tester
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,393.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· An analog tester with a hard case.
· With overload protection by fuse. (With spare fuse)
· A conductivity buzzer is incorporated.
[Applications]
· Electrical maintenance of buildings and machinery.
· For checking electrical components.

Features

●Analog tester with hard case.
●Overload protection equipped with fuse.(with spare fuse)

Specification

●DC Voltage(V):1000
●AC Voltage(V):1000
●Direct Current(mA):250
●Alternating Current(A):-
●Resistance(Ω):20M
●SPQ(piece):10
●W x D x H: 100 x 38 x 152mm
●Power Supply: AA Dry Battery x 2(sold separately), Laminated Type 9V Dry Battery x 1(sold separately)
Part Number
TCX-250N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,393.34

ANALOG TESTERS 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Digital Tester DC Voltage(V) 1000 Alternating Current Voltage(V) 1000
Direct Current Voltage(A) 0.25 Resistance(Ω) 20M Width(mm) 100
Depth(mm) 38 Height(mm) 152 Trusco Code 309-4120
Mass(g) 220 Features Analog tester with hard case. With overload protection based on a fuse. (With spare fuse) With conductive buzzer. Power Supply AA Batteries x 2 (Sold Separately), Layered 9 V Batteries x 1 (Sold Separately)

Please check the type/dimensions/specifications of the part TCX-250N in the Analog Tester series.