1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Digital Tester

DIGITAL TESTERS

Digital Tester
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,701.71/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Multi-function digital multimeter with Max Hold function and auto power off function.
· Compact size suitable for pocket storage. The test lead has an integrated winding mechanism.
[Applications]
· For electrical construction and industrial work.
· For voltage and continuity measurement of automobiles and control equipment.

Features

●Multifunctional digital multimeter with MAX hold function and auto power off function.

Specification

●DC Voltage(V):600
●AC Voltage(V):600
●Direct Current(A):-
●Alternating Current(A):-
●Resistance(Ω):20M
●SPQ(piece):20
●Detection Method: Mean Value Rectifier(MEAN)
●Maximum Display: 1999 counts
●W x D x H: 68 x 20 x 121mm
●Power Supply: Button Type Alkaline Battery(LR44)x 2(sold separately)
Part Number
TDE-14
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,701.71

DIGITAL TESTERS 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Product Type Digital Tester DC Voltage(V) 600 Alternating Current Voltage(V) 600
Resistance(Ω) 20M Signal Detection Method Average rectification (MEAN) Width(mm) 68
Depth(mm) 20 Height(mm) 121 Maximum Display(Count) 1999
Trusco Code 274-3493 Mass(g) 92 Features Multi-function digital multimeter with Max Hold function and auto power off function.
Power Supply Button-type alkaline batteries (LR44) x 2 (Sold separately)

Please check the type/dimensions/specifications of the part TDE-14 in the Digital Tester series.