1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Insulation resistance meter

SNW RESISTANCE TESTERS

Insulation resistance meter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,922.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· It is a simple, easy-to-read 3-range switching-type insulation resistance meter equipped with a scale.
· It has an insulation resistance measurement test button for single/continuous measurement.
· Adopts a simple and easy-to-read scale
· A discharge function for automatic discharge after measurement
· CE Standard Product
· JIS C1302 compliant
[Applications]
· For measuring the insulation resistance of switchboards and equipment.

Features

●3-range switching type insulation resistance tester equipped with a simple and easy to read calibration.
●Insulation resistance measurement switch is available with single measurement and continuous measurement.

Specification

●Min Display(MΩ):0.02
●AC Voltage(V):600
●SPQ(piece):5
●W x D x H: 99 x 43 x 144mm
●Power Supply: Laminated Type 9V Dry Battery(6LR61) x 1(accessory)
Part Number
PDM5219S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 8,922.00

SNW RESISTANCE TESTERS 1 Piece(s) 1 Day(s)

Loading...

  1. 1
 

Basic Information

Product Type Analog Insulation Resistance Meter Alternating Current Voltage(V) 600 Rated measurement voltage(V/MΩ) 125/100、250/100、500/100
Width(mm) 99 Depth(mm) 43 Height(mm) 144
Minimum Display(mΩ) 0.1 Trusco Code 423-9687 Features It is a simple, easy-to-read switching-type insulation resistance meter installed with a 3-range scale. It utilizes an insulation resistance measurement test button for single or continuous measurement.
Power Supply One 9 V Layered Battery (6LR61) (Included) Mass(g) 310

Please check the type/dimensions/specifications of the part PDM5219S in the Insulation resistance meter series.