1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital insulation resistance meter (Part Number)

MEASUREMENT HANDICAP

Digital insulation resistance meter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 13,803.52/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Integrated test rod body storage and protective case.

Part Number
MG1000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 13,803.52

MEASUREMENT HANDICAP 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Product Type Digital Insulation Resistance Meter Alternating Current Voltage(V) 600 Rated measurement voltage(V/MΩ) 1000 / 4000, 500 / 4000, 250 / 4000
Width(mm) 142 Depth(mm) 57 Height(mm) 170
Minimum Display(mΩ) 0.001 Trusco Code 333-4031 Features Integrated test rod body storage and protective case. Auto-hold is provided to hold the last measured value. Equipped with DC voltage, AC voltage and automatic detection function.
Power Supply AA Battery (R6) x 6 (Included) Mass(g) 600

Please check the type/dimensions/specifications of the part MG1000 in the Digital insulation resistance meter series.