1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Hybrid Digital Multimeter (Part Number)

Hybrid Digital Multimeter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,574.56/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Digital multimeter + clamp meter multifunction machine that fits in your pocket.
[Features]
·AC/DC voltage 0.1 mV to 600 V (4 ranges each).
·Resistance 0.1Ω to 66MΩ (6 ranges each).
·Duty ratio, diode, continuity buzzer, capacitance measurement, frequency measurement.
·Current measurement with CT clamp up to 100A AC/DC
·Equipped with maximum/minimum value hold, data hold, and relative functions.
·The power source is a AAA battery that can be purchased anywhere.
·Calibration certificates, inspection reports, and traceability system diagrams are available.
[Applications]
·A multifunction device (voltage, Ω, continuity, current measurement) that you can always carry in your breast pocket.

Part Number
PM33A
PM33AC
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTrusco Code Mass
(g)

฿ 5,574.56

MEASUREMENT HANDICAP 1 Piece(s) 45 Day(s) 397-4014160

฿ 6,753.00

SNW DIGITAL TESTERS 1 Piece(s) 12 Day(s) 397-4022200

Loading...

  1. 1

Basic Information

Product Type Digital Tester DC Voltage(V) 600 Alternating Current Voltage(V) 600
Direct Current Voltage(A) 100 Alternating Electrical Current(A) 100 Resistance(Ω) 66M
Signal Detection Method Average rectification (MEAN) Width(mm) 75 Depth(mm) 19.9
Height(mm) 130 Maximum Display 6600 Features Pocket-sized compound machine of multimeter and clamp meter. 7 mm thick, U-shaped clamp angle which can be changed from 0 to 180°.
Power Supply AAA Batteries (LR03) x 2 (Included)