1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Voltage Detector (both AC and DC Low Voltage) Special Lead Wires

HSE VOLTAGE LIVE LINE ALARMS

Voltage Detector (both AC and DC Low Voltage) Special Lead Wires
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 466.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Sensitivity can be switched to suit the application. The line voltage (100, 200 V) can be determined by the lead wire (optional).

Features

●The sensitivity can be switched according to usage.
●Voltage between lines(100, 200V)can be distinguished by lead line(option).

Specification

●Length(mm):300
●SPQ(piece):1
●W x D x H: 28 x 21 x 137mm
●Power Supply: Button Type Alkaline Battery(LR44) x 2(accessory)

Warning

●Lead line is separately sold(HT-670-R)
Part Number
HT-670-R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 466.00

HSE VOLTAGE LIVE LINE ALARMS 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Electroscope Width(mm) 28 Depth(mm) 21
Height(mm) 137 Length(mm) 300 Trusco Code 247-1361
Mass(g) 10 Features Sensitivity switching is possible according to the application. The line voltage (100, 200 V) can be determined by the lead wire (optional).

Please check the type/dimensions/specifications of the part HT-670-R in the Voltage Detector (both AC and DC Low Voltage) Special Lead Wires series.