1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Voltage Tester Super Sound 3E Checker (Both AC and DC)

DES DETECTORS

Voltage Tester Super Sound 3E Checker (Both AC and DC)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,507.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Voltage tester with sound and light for straightforward usage.
· Enables coating electricity check, direct electricity check, and conduction checks.
[Applications]
· For coating electricity check, direct electricity check, and polarity checks.

Part Number
SEC-901B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,507.34

DES DETECTORS 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Product Type Electroscope DC Voltage(V) 1.5~24 Alternating Current Voltage(V) 80~300
Width(mm) 20 Depth(mm) 19 Height(mm) 115
Trusco Code 419-5671 Mass(g) 20 Features Voltage tester that is easy to understand with sound and light. Protective coating voltage detection, direct voltage detection and continuity check are possible.
Power Supply Button-type alkaline batteries (LR44) x 2 (Included)

Please check the type/dimensions/specifications of the part SEC-901B in the Voltage Tester Super Sound 3E Checker (Both AC and DC) series.