1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital multi-meter

DIGITALTESTERS

Digital multi-meter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,662.85/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· This is a digital tester with a clamp.
· Measuring AC and DC is possible with the open clamp.
· With a back light useful in dark places.
[Applications]
· Maintenance and inspection of electric equipment such as switchboards.
· For the charging current measurement of automobiles.

Features

●Digital tester with clamp.

Specification

●DC Voltage(V):600
●AC Voltage(V):600
●Direct Current(A):120
●Alternating Current(A):120
●Resistance(Ω):66M
●SPQ(piece):20
●Detection Method: True Effective Value Rectification(RMS)
●Maximum Display: 6600 counts 
●W x D x H: 81 x 24 x 130mm
●Power Supply: AAA Dry Battery x 2 (sold separately)
Part Number
MC-01U
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 6,662.85

DIGITALTESTERS 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Product Type Digital Tester DC Voltage(V) 0–600 Alternating Current Voltage(V) 0–600
Direct Current Voltage(A) 0–120 Alternating Electrical Current(A) 0–120 Resistance(Ω) 0~66M
Signal Detection Method Rectified true root-mean square (RMS) Width(mm) 81 Depth(mm) 24
Height(mm) 130 Maximum Display(Count) 6600 Trusco Code 392-3657
Mass(g) 175 Features Digital tester includes clamp. Measuring AC and DC is possible with the open clamp. Comes with a backlight, which is convenient for dark places. Power Supply AAA (1.5 V) Battery x 2 pcs (Supplied)

Please check the type/dimensions/specifications of the part MC-01U in the Digital multi-meter series.