1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Digital multi-meter

CUS DIGITAL TESTERS

Digital multi-meter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,725.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A multi-functional pocket type card tester with automatic power off and data hold functions.
[Applications]
· For building electrical work and maintenance of machinery and production lines.
· For checking electrical components, etc.

Features

●Multifunctional pocket type card tester with auto power off/data hold function.

Specification

●DC Voltage(V):600
●AC Voltage(V):600
●Direct Current(A):-
●Alternating Current(A):-
●Resistance(Ω):40M
●SPQ(piece):20
●Detection Method: Mean Value Rectifier(MEAN)
●Maximum Display: 4000 counts 
●W x D x H: 68 x 20 x 122mm
●Power Supply: Button Type Alkaline Battery (LR44)x 2(sold separately)
Part Number
CDM-11D
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,725.00

CUS DIGITAL TESTERS 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Digital Tester DC Voltage(V) 600 Alternating Current Voltage(V) 600
Resistance(Ω) 40 Signal Detection Method Average rectification (MEAN) Width(mm) 56
Depth(mm) 9.5 Height(mm) 110 Maximum Display(Count) 4000
Trusco Code 408-1838 Mass(g) 92 Features A multi-functional pocket type card tester with automatic power off and data hold functions.
Power Supply Coin Type Lithium Battery (CR2032) x 1 pc (Sold Separately)