1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Surface Potential Meter AS Mini II (Electrostatic Potential Measuring Device)

ACL STATIC FIELD METER

Surface Potential Meter AS Mini II (Electrostatic Potential Measuring Device)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 31,488.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Rotary sensor head enables safe and convenient measurement in confined spaces and on conveyor lines. Head can rotate by 180 degrees, locking every 45 degrees.

 
Part Number
AS-20 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 31,488.67

฿ 28,264.23

ACL STATIC FIELD METER 1 Piece(s) 40 Day(s)

Loading...

  1. 1

Basic Information

Product Model Static Electricity Measuring Instrument Width(mm) 68 Depth(mm) 22
Height(mm) 138 Measuring range(kV) 0.01~19.99 Measurement precision ±10%rdg±2digit, 10 V resolution
Trusco Code 455-6933 Mass(g) 160 Features Rotary sensor head enables safe and convenient measurement in confined spaces and on conveyor lines. Head rotation angle is retained at each of 180 degrees, 45 degrees. Operation buttons are simple, and measurement can be done quickly and accurately with high-brightness liquid crystal display. The remaining battery power is displayed.
Use For electrostatic charge voltage measurements of charged objects. Power Supply 9 VDC Alkaline Battery x 1 (Included) Measurement distance 30 mm (between the object to be measured and the detection part)
Accessories Dedicated Ground Line/Soft Storage Case Precautions Non-explosion-proof. Do not use where solvents, flammable gas, or powder are used.

Please check the type/dimensions/specifications of the part AS-20 in the Surface Potential Meter AS Mini II (Electrostatic Potential Measuring Device) series.