1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

digital manometer EDEMA

HOD PRESSURE METTERS

digital manometer EDEMA
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 30,210.95/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Can be switched between 4 units of measurement: Pa/hPa/mmH2O/mmHg.
· Displays the maximum and minimum values.
· With hold function.
· It is possible to conduct measurement of up to 5 places with a single unit by using an optional pressure switch (HT-1100).
[Applications]
· For measuring positive, negative, and differential pressures.
· For medical equipment pressure checkers.
· For verifying minute pressure inside cleanrooms, etc.

Part Number
HT-1500NS SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 30,210.95

฿ 23,377.23

HOD PRESSURE METTERS 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Type Differential Pressure Gauge Application Measurement of gas flow pressure and exhaust draft pressure Resolution(hPa) 0.001
Measurement range(hPa) -0.999~0.999 Detailed Type Display Unit Pa Type Accuracy F.S.±3%
Width(mm) 64 Depth(mm) 28 Height(mm) 95
Trusco Code 405-2307 Mass(g) 145 Application Details For confirming minute pressures within cleanrooms, etc.
Power Supply AA Alkaline Batteries x 2 (Included)

Please check the type/dimensions/specifications of the part HT-1500NS in the digital manometer EDEMA series.