1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital manometer EDEMA display unit hPa type (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Digital manometer EDEMA display unit hPa type
  • Digital manometer EDEMA display unit hPa type
  • Digital manometer EDEMA display unit hPa type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 20,161.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Can switch between the four units of hPa, kPa, mmH2O, and mmHg. (HT-1500NH is mH2O, not mmH20)
· Displays the maximum and minimum values.
· With hold function.
· It is possible to conduct measurement of up to 5 places with a single unit by using an optional pressure switch (HT-1100).
· Comes with a HOLD function and AUTO OFF function.
[Applications]
· For measuring positive, negative, and differential pressures.
· For medical equipment pressure checkers.
· For measuring gas pressure differences.
· Measurement of gas flow pressure and flue draft pressure.
· For indoor pressure check (positive pressure/negative pressure/differential pressure), etc.

Part Number
HT-1500NH
HT-1500NL
HT-1500NM
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipResolution
(hPa)
Measurement range
(hPa)
Trusco Code Mass
(g)

฿ 26,057.37

HOD PRESSURE METTERS 1 Piece(s) 12 Day(s) 0.1/1-749~1499367-8962150

฿ 32,933.72

HOD PRESSURE METTERS 1 Piece(s) 14 Day(s) 0.01/0.1-29.9~29.9365-3714145

฿ 20,161.00

HOD PRESSURE METTERS 1 Piece(s) 14 Day(s) 0.01/0.1-199.9~199.9367-8971145

Loading...

  1. 1

Basic Information

Product Type Differential Pressure Gauge Application Measurement of gas flow pressure and exhaust draft pressure Detailed Type Display Unit hPa Type
Accuracy F.S.±1% Width(mm) 64 Depth(mm) 28
Height(mm) 95 Power Supply AA Alkaline Batteries x 2 (Included)