1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Gas Leak Detector, Weight (g): 85 (Part Number)

TET GAS DETECTORS

Gas Leak Detector, Weight (g): 85
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,506.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Easy-to-understand bar graph display.
· Gas leaks can be checked automatically: just turn on the power.
· It has a sound alarm (as the gas concentration increases, the alarm volume also increases).
[Applications]
· Detection targets: Methane, propane.
· Quick inspection of gas leakage at gas pipe joints.

Part Number
TESTO-317-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 11,506.00

TET GAS DETECTORS 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Target Gas Methane / Propane Product Model Gas Sensor Measuring range / Methane(ppm) 100~20000
Measuring range / Propane(ppm) 50~10000 Trusco Code 333-7421 Mass(g) 85
Features An easy to see bar graph display Resolution / methane - Resolution / propane -
Width(mm) 30 Depth(mm) 15 Height(mm) 130
Power Supply Two AAA batteries (included)

Please check the type/dimensions/specifications of the part TESTO-317-2 in the Gas Leak Detector, Weight (g): 85 series.