1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Composite Type Gas Sensor (Equipped Type)

SCM GAS DETECTORS

Composite Type Gas Sensor (Equipped Type)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 46,860.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Ultra-compact, weight of only 75 g.
· Can be used for a long time, as continuous usage time is approximately 5,000 hours. (without alarm)
· Can be attached to a helmet or breast pocket.
· Has a peak hold function.
[Applications]
· Detection targets: Oxygen (O2), carbon monoxide (CO).
· Steel manufacturing, civil engineering, general factories, etc.
· For worker management.

Part Number
XOC-2200 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 46,860.87

฿ 38,824.23

SCM GAS DETECTORS 1 Piece(s) 40 Day(s)

Loading...

  1. 1

Basic Information

Target Gas Oxygen / Carbon Monoxide Product Model Gas Sensor Measurement range : Oxygen 0~25Voll%
Measurement Range : Carbon Monoxide 0~300ppm Width(mm) 65 Depth(mm) 22
Height(mm) 64 Trusco Code 335-1211 Mass(g) 75
Features Ultra-compact, weight of only 75 g Resolution: oxygen(Vol%) 0.1 Resolution: Carbon Monoxide(ppm) 1
Power Supply AAA Battery x 1 (Included)

Please check the type/dimensions/specifications of the part XOC-2200 in the Composite Type Gas Sensor (Equipped Type) series.