1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Gas Sensor (XC-2200)

SCM GAS DETECTORS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Ultra-compact, 22 mm thick and weight of only 75 g.
· Has a peak hold function.
· Can be attached to a helmet or breast pocket.
· Can be used for a long time, as continuous usage time is approximately 5,000 hours (no-alarm time).
[Applications]
· Steel manufacturing, civil engineering, general factories, etc.
· For worker management.

Part Number
XC-2200 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTarget Gas Measurement range : Oxygen Measurement Range : Carbon Monoxide Measurement Range : Hydrogen Sulphide Trusco Code

฿ 28,045.77

฿ 21,225.04

SCM GAS DETECTORS 1 Piece(s) 40 Day(s) Carbon Monoxide-0~300ppm-333-7961

Loading...

  1. 1

Basic Information

Product Model Gas Sensor Width(mm) 65 Depth(mm) 22
Height(mm) 64 Mass(g) 75 Features Ultra-compact, 22 mm thick and weight of only 75 g
Use Steel manufacturing, civil engineering, general factories, etc. Power Supply AAA Battery x 1 (Included)

Please check the type/dimensions/specifications of the part XC-2200 in the Gas Sensor series.

Products with similar specification

Part Number
XO-2200
XOS-2200
XS-2200
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipTarget Gas Measurement range : Oxygen Measurement Range : Carbon Monoxide Measurement Range : Hydrogen Sulphide Trusco Code

฿ 20,809.19

1 Piece(s) 40 Day(s) Oxygen0~25%Vol--338-0688

฿ 46,860.87

1 Piece(s) 40 Day(s) Oxygen / Hydrogen sulfide0~25%Vol-0~30ppm338-0696

฿ 31,905.28

1 Piece(s) 40 Day(s) Hydrogen sulfide--0~30.0ppm338-0700