1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Kitakawa Gas Collector (Vacuum Method)

KRK GAS SAMPLERS

Kitakawa Gas Collector (Vacuum Method)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,800.17/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Lightweight, conveniently portable, and able to measure gas concentration using a small amount of sample air.
· Can be used in explosion-proof areas because a power supply, etc., is not required.
· Antibacterial rubber has been adopted for the main unit grip.
[Applications]
· Useful for safety and health management in various factories and onsite locations.
· For nuclear power plants, chemical plants, etc.

Part Number
AP-20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 9,800.17

KRK GAS SAMPLERS 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Product Type Gas Sampler Trusco Code 325-1063 Features Lightweight, conveniently portable, and able to measure gas concentration using a small amount of sample air.
Use Useful for safety and heath management in various factories and field-work locations Mass 300 g/set Total length(mm) 240
Accessories Storage case

Please check the type/dimensions/specifications of the part AP-20 in the Kitakawa Gas Collector (Vacuum Method) series.