1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Gas Collecting Device Set

GTC GAS SAMPLERS

Gas Collecting Device Set
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,792.58/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Great operability allows smooth pulling with minimum effort.
· Built-in chip breaker that cuts the detection tube before measurement.
· Equipped with finish indicator that indicates the end of measurement at a glance.
[Applications]
· Depending on the type of test tube, detection and measurement of various types of gases are possible.

Part Number
GV-100S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 9,792.58

GTC GAS SAMPLERS 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Gas Sampler Trusco Code 288-3279 Features It has great operability and can be pulled with minimum effort
Mass 250 g/set Accessories Storage case Size(mm) 255 x 50 (cylindrical type)

Please check the type/dimensions/specifications of the part GV-100S in the Gas Collecting Device Set series.