CO2 Monitor

Brand :
CUSTOM

Caution

    Product Description

    <CO2-M1>
    [Features]
    ·You can monitor the CO2 level of the surrounding environment with a large LCD.
    ·Abnormalities in the CO2 level are quickly notified by the alarm display and alarm sound.
    ·The CO2 level is displayed in 3 easy-to-understand stages: Good, Normal, and Poor.
    ·The calendar, clock, temperature, and humidity can also be checked on the same screen.
    [Applications]
    ·Target of detection: Carbon dioxide (CO2)
    <CO2-MINI>
    [Features]
    ·The CO2 level and room temperature are displayed alternately.
    ·Displays the CO2 level of the surrounding environment numerically.
    ·3-level LED (green: 800 ppm or less/yellow: 800 to 1200 ppm/red: 1200 ppm or more, settings can be changed) provides an intuitive and easy-to-understand display.
    ·It also has a built-in temperature sensor, so you can see the room temperature.
    ·The CO2 level and room temperature are displayed alternately.
    [Applications]
    ·Target of detection: Carbon dioxide (CO2)
    ·CO2 monitoring at work and in the field
    ·CO2 monitoring in schools and public institutions

    Features

    ●Alarm indication and alarm tone notify immediately when CO2 level is abnormal.
    ●CO2 level are indicated in 3 stages of Good, Normal, Poor on an easy-to-understand display.
    ●Calendar, watch, temperature, humidity can also be confirmed on the same screen.

    Usage

    ●Detection Target: Carbon Dioxide(CO2).

    Specification

    ●Measuring Range(ppm):0 to 9999
    ●Resolution (ppm):1
    ●W x D x H(mm):120 x 95 x 120
    ●SPQ(piece):25
    ●Power Supply: AC Adapter(accessory)
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    CO2 Monitor | CUSTOM | MISUMI Thailand